HC-M-25-CT-M - Contact insert module
1414374

Contact insert module, number of positions: 25, power contacts: 0, control contacts: 25, Pin, Crimp connection, 30 V, 4 A, 0.08 mm2 ... 0.5 mm2, application: Signal

Product details