HC-M-02-AT-M-35 - Contact insert module
1417392

Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Pin, Axial screw connection, 1000 V, 100 A, 10 mm2 ... 35 mm2, application: Power

Product details