Efficiency in Cabinet Building Special Offers

Save up to 20% on selected marking systems!
Marking the Nation Special Offers
Thermoamrk card printer

Thermomark Card 2.0

The THERMOMARK CARD 2.0 is the efficient solution for printing plastic labels in card and sheet format

• Automatic material recognition
• For all UniCard (UCT) and UniSheet (US) materials
• Fast, high-quality and durable printing
• Simple and intuitive operation via touch colour display
• Maintenance-free operation with proven thermal transfer printing technology
• Easy control with PROJECT COMPLETE software
• USB and Ethernet connections

Price: £1591 (instead of £1989)

*RRP plus VAT available at participating electrical wholesalers or as a direct customer at Phoenix Contact. RRP may vary from distribution partners.

Thermomark Roll printer

Thermomark Roll 2.0

The THERMOMARK ROLL 2.0 prints labels as well as shrink sleeves and marking sleeves in roll and continuous format.

• Printing of die-cut or endless adhesive labels, plug-in labels and shrink tubes
• Fast, high-quality and durable printing
• Simple and intuitive operation via touch colour display
• Maintenance-free operation with proven thermal transfer printing technology
• Easy control with PROJECT COMPLETE software
• USB and Ethernet connections

Price: £877 (instead of £1096)

*RRP plus VAT available at participating electrical wholesalers or as a direct customer at Phoenix Contact. RRP may vary from distribution partners.

Thermomark Prime printer

Thermomark Prime 2.0

The mobile THERMOMARK PRIME 2.0 thermal transfer printer is the unique combination of proven, reliable printing technology, an integrated marking software suite, and a durable, independent power supply.

  • 7" colour touch display
  • Replaceable battery for mobile use
  • For all UCT, US, and UM card materials
  • Automatic ink ribbon, magazine, and material detection
  • Maintenance-free operation with proven thermal transfer printing technology
  • MARKING system app integrated marking software
  • Print resolution of 300 dpi

Price: £2098 (instead of £2622)

*RRP plus VAT available at participating electrical wholesalers or as a direct customer at Phoenix Contact. RRP may vary from distribution partners.

Thermomark E.300 printer

Thermomark E.300

Thermal transfer printer for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed.

  • Compatible with all THERMOMARK E SERIES applicators
  • Suitable for all roll materials from the MARKING system product portfolio
  • Easy processing of all materials in continuous format with the use of the E.CUTTER and E.CUTTER/P
  • 4.3-inch LCD multicolor touch display: videos on troubleshooting, messages in real time
  • 300 and 600 dpi for all industrial requirements
  • Robust industrial design for large print volumes

Price:£2094 (instead of £2618)

*RRP plus VAT available at participating electrical wholesalers or as a direct customer at Phoenix Contact. RRP may vary from distribution partners.

THERMOMARK E.300 D printer

Thermomark E.300 D

Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed.

  • Integrated take-up hub
  • Compatible with all THERMOMARK E SERIES applicators
  • Suitable for all roll materials from the MARKING system product portfolio
  • Easy processing of all materials in continuous format with the use of the E.CUTTER and E.CUTTER/P
  • 4.3-inch LCD multicolor touch display: videos on troubleshooting, messages in real time
  • 300 and 600 dpi for all industrial requirements
  • Robust industrial design for large print volumes

Price: £2281 (instead of £2969)

*RRP plus VAT available at participating electrical wholesalers or as a direct customer at Phoenix Contact. RRP may vary from distribution partners.

Thermomark e.wire printer

Thermomark E.Wire applicator

The THERMOMARK E.WIRE applicator processes radially and axially movable cable markers. The weld seam ensures that the marker cannot come loose.

  • Up to 70% time savings compared to manual marking and application processes with shrink sleeve or wrap-around labels
  • One material for all diameter ranges: use of continuous material in different widths
  • Easy operation: automatic measurement of the diameter of the cylindrical body
  • Maximum flexibility: radially and axially movable markings
  • The weld seam ensures that the marking cannot come loose
  • For cylindrical bodies, single wires, cables, and cable bundle

Price: £3417 (instead of £4271)

*RRP plus VAT available at participating electrical wholesalers or as a direct customer at Phoenix Contact. RRP may vary from distribution partners.

THERMOMARK E.WRAP applicator

Thermomark E.Wrap applicator

The THERMOMARK E.WRAP applicator automatically applies wrap-around labels to cylindrical bodies – with a consistently high quality. A protective laminate covers the printed surface to ensure a particularly resistant identification.

  • Up to 60% time savings compared to manual printing and application processes with self-laminating wrap-around labels
  • Consistently high application quality: positive influence on the resistance and durability of the marking
  • Easy operation: the marking position can be defined through orientation on the measuring scale
  • For indoor and outdoor applications: high resistance with protective laminate
  • For cylindrical bodies, wires, and cables.

Price £3417 (instead of £4271)

*RRP plus VAT available at participating electrical wholesalers or as a direct customer at Phoenix Contact. RRP may vary from distribution partners.

Thermonark E.Sleeve applicator

Thermomark E.Sleeve applicator

The THERMOMARK E.SLEEVE applicator processes shrink sleeves in continuous format and cuts them individually to the desired length. In addition, the applicator opens the individual shrink sleeve markers for easy sliding onto cylindrical bodies.

  • Up to 75% time savings compared to manual marking and application processes with shrink sleeves
  • Cost efficiency with the use of shrink sleeves in continuous format
  • Easy operation: automatic object detection through photoelectric barriers and optimized cable entry
  • Efficient handling: no setup effort with automatic adjustment to the respective diameter of the cylindrical body
  • For cylindrical bodies, wires, and cables

Price £3417 (instead of £4271)

*RRP plus VAT available at participating electrical wholesalers or as a direct customer at Phoenix Contact. RRP may vary from distribution partners.

Time saving offers
Marking System Offers