FL BT EPA AIR SET - Wireless set
2693091

Factoryline Wireless Bluetooth Ethernet port adapter set; Bluetooth V2.0; 2.4 GHz frequency band; 1 wireless interface per module; WLAN black channel list; LEM; country approvals; IP65; M12 connection for 9 - 30 V DC and LAN; autocrossing, compatible with PROFINET and PROFIsafe

Free download available. Downloads

Product details







Compatible products



Your advantages

Protocol-transparent communication on Layer 2
WLAN coexistence functions AFH, LEM, black channel listing
Degree of protection IP65
Range* of up to 200 m
Integrated special antenna (EPA)