US2-TM 100
-
Marker for terminal blocks
0829268
UniSheet labels for terminal blocks from Wago, can be labeled with THERMOMARK CARD, 12-section, color: white
Product details
| Area of application | Wago: Terminal blocks |
| Pitch | 104 mm |
| Marking | |
| Number of individual labels | 12 |
| Number of individual labels per row | 1 |
| Slot type | flat |
| Identification technology | Thermotransfer, UV-LED-Technologie |
| Width | 104.00 mm |
| Height | 10.90 mm |
| Depth | 0.30 mm |
| Pitch | 104 mm |
| Color | white (RAL 9010) |
| Material | PVC |
| Flammability rating according to UL 94 | V0 |
| Base element material | PVC |
| Components | Silicone-free |
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] |
Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | latching |
| Item number | 0829268 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BG2119 |
| Product key | BG2119 |
| GTIN | 4046356559591 |
| Weight per piece (including packing) | 10.04 g |
| Weight per piece (excluding packing) | 10.08 g |
| Customs tariff number | 39204910 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281101 |
| ECLASS-15.0 | 27281101 |
ETIM
| ETIM 9.0 | EC000761 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK PRIME 2.0 - Thermal transfer printer 1472405
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
TMP-RIBBON 110 BK 101 - Ink ribbon cartridge 0803714
-
TMP-RIBBON 110 GN 100 - Ink ribbon cartridge 0803380
-
TMP-RIBBON 110 WH 100 - Ink ribbon cartridge 0803376
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
BM ID-ADAPTER PLATE-US - Magazine 1044355
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
BLUEMARK CLED - Printer 5147999
Your advantages
The cards provide space for including function texts
The US2-TM 100 UniSheet markers are suitable for Wago terminal blocks
The perforated marking strips are easy to separate and can be easily fitted
Labeling service: Phoenix Contact can custom-label all UniSheet markers according to your requirements
The markers, which are supplied as uniform cards, can be labeled quickly, easily, and cost-effectively using the THERMOMARK CARD
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG