ELR 3-230AC/500AC-16
-
Solid-state contactor
2297248
Three-phase solid-state contactor with 230 V AC input, 16 A output current, zero voltage switch, optionally with thermal fuse
Product details
Product type | Solid-state contactor |
Operating mode | 100% operating factor |
Number of phases | 3 |
Switching frequency | ≤ 1 Hz |
Test voltage (Input/output) | 5 kVrms (50 Hz, 60 s) |
Switching frequency | ≤ 1 Hz |
Insulation characteristics | |
Rated insulation voltage | 500 V |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 2 |
Control | |
Input name | Control input right/left |
Mains frequency | 50 Hz |
60 Hz | |
Rated actuating voltage UC | 230 V AC |
Triggering voltage range | 92 V AC ... 253 V AC |
Voltage range with reference to UC | 0.4 ... 1.1 |
0.4 ... 1.1 | |
Rated actuating current IC | 12.5 mA |
Switching threshold | 48 V AC (“0” signal) |
96 V AC (“1” signal) | |
Protective circuit | Surge protection; Varistor |
Error indication | Red LED |
Status display | LED (yellow) |
AC output | |
Rated operating voltage Ue | 500 V AC |
Operating voltage range | 48 V AC ... 575 V AC |
Rated operating current at AC-51 | 16 A |
Rated operating current at AC-53a | 12 A |
Peak offstate voltage | 1200 V |
Mains frequency | 40 Hz ... 100 Hz |
Load current range | 100 mA ... 16 A (see to derating) |
Leakage current | 6 mA |
Residual voltage | < 1.5 V |
Surge current | 300 A (t = 10 ms) |
Max. load value | 580 A2s |
Protective circuit | RCV circuit |
Surge voltage protection | > 575 V AC |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M4 |
Conductor cross section rigid | 0.5 mm² ... 16 mm² |
Conductor cross section flexible | 0.5 mm² ... 16 mm² |
Conductor cross section AWG | 20 ... 6 |
Status display | LED (yellow) |
Error indication | Red LED |
Width | 147.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
UL approval | |
Certificate | NMFT.E323771 |
NRNT.E172140 | |
UL data | |
SCCR | 5 kA (50 A RK5 (standard fault) fuse) |
FLA | 16 A (at 500 V, AC Resistance) |
16 A (at 500 V, AC General USE) | |
16 A (at 500 V, AC Resistance Air Heating) |
Standards/regulations | |
Standards/regulations | DIN EN 50178 |
EN 60947 |
Mounting type | DIN rail mounting |
Assembly note | can be aligned with spacing = 40 mm |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2297248 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK7213 |
Catalog page | Page 43 (C-5-2017) |
GTIN | 4046356175609 |
Weight per piece (including packing) | 1,830 g |
Weight per piece (excluding packing) | 1,781.3 g |
Country of origin | DE |
Your advantages
Optional thermal fuse
Stable and short switching times
Noise and wear-free switching
Long service life
High switching frequency
Integrated protection circuit
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG