The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

DIKD 1,5-PV - Initiator/actuator terminal block
2715092

Initiator/actuator terminal block, with equipotential bonder, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The potential distributor terminal block is available with gray, blue or black insulating housing for clear potential identification
Bridgeable upper level for potential distribution over more than 6 terminal points
Space-saving potential distributor terminal block