SAC-4P-M12MS/10,0-BF145
-
Sensor/actuator cable
1410074
Sensor/actuator cable, POC halogen-free, irradiated, black RAL 9005, Plug straight M12, coding: A, on free cable end, cable length: 10 m
Product details
Product type | Sensor/actuator cable |
Shielded | no |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 250 V AC |
250 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Conductor connection | |
Tightening torque | 0.4 Nm |
Connection 1 | |
Type | Plug straight M12 |
Coding type | A |
Connection 2 | |
Type | free cable end |
Cable length | 10 m |
POC irradiated halogen-free black [BF 145] | |
Cable weight | 75 kg/km |
Number of positions | 4 |
Shielded | no |
Cable type | POC irradiated halogen-free black [BF 145] |
AWG signal line | 18 |
Conductor cross section | 4x 0.75 mm² |
Wire diameter incl. insulation | 2.2 mm |
External cable diameter | 6.90 mm |
Outer sheath, material | POC |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | POC |
Single wire, color | black 1, black 2, black 3, black 4 |
Overall twist | 4 wires around filler to the core |
Nominal voltage, cable | 300 V |
Test voltage | 3500 V |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 28 mm |
Smallest bending radius, movable installation | 56 mm |
Halogen-free | according to IEC 60754-1 |
in accordance with EN 50267-2-1 | |
Flame resistance | according to IEC 60332-1 |
in accordance with EN 50265-2-1 | |
Concentration of fumes | in accordance with IEC 61034 |
EN 50268-2 | |
Special properties | Irradiated |
Ambient temperature (operation) | -55 °C ... 145 °C (cable, fixed installation) |
-35 °C ... 120 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-55 °C ... 145 °C (cable, fixed installation) | |
-35 °C ... 120 °C (Cable, flexible installation) |
Item number | 1410074 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1CCA |
Product key | AF1CCA |
GTIN | 4046356887359 |
Weight per piece (including packing) | 767.3 g |
Weight per piece (excluding packing) | 766.7 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG