VAL-MS 75 VF-RW-ST
-
Type 2 surge protection plug
2803496
Surge protection plug type 2 with series connection consisting of varistor and gas-filled spark gap for VAL-MS base element, thermal monitoring, visual fault warning.
Product details
| Product type | Replacement plug |
| Product family | VALVETRAB MS |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 5 V DC ... 48 V DC |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 52.4 mm |
| Depth | 55.3 mm |
| Horizontal pitch | 1 Div. |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6 |
| Material group | I |
| Housing material | PA 6.6 |
| Mode of protection | L-PE |
| Direction of action | 1L-N/PE |
| Nominal voltage UN | 5 V DC ... 48 V DC |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 50 V AC |
| 70 V DC | |
| Protective conductor current IPE | ≤ 5 µA |
| Standby power consumption PC | ≤ 1 mVA |
| Nominal discharge current In (8/20) µs | 10 kA |
| 10x 10 kA (TB/T 2311-2002) | |
| Maximum discharge current Imax (8/20) µs | 20 kA |
| 2x 20 kA (TB/T 2311-2002) | |
| Short-circuit current rating ISCCR | 10 kA |
| Voltage protection level Up | ≤ 0.9 kV |
| ≤ 0.6 kV (TB/T 2311-2002) | |
| Residual voltage Ures | ≤ 0.45 kV (at In) |
| ≤ 0.35 kV (at 5 kA) | |
| ≤ 0.3 kV (at 3 kA) | |
| ≤ 0.6 kV (at Imax - TB/T 2311-2002) | |
| ≤ 0.45 kV (at In - TB/T 2311-2002) | |
| ≤ 0.35 kV (at 5 kA - TB/T 2311-2002) | |
| ≤ 0.3 kV (at 3 kA - TB/T 2311-2002) | |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 0.9 kV |
| Response time tA | ≤ 100 ns |
| Max. backup fuse with branch wiring | 63 A AC (gG) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g |
| Vibration (operation) | 5g |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2803496 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1321 |
| Product key | CL1321 |
| GTIN | 4046356299084 |
| Weight per piece (including packing) | 35.77 g |
| Weight per piece (excluding packing) | 32.782 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 10.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 2.691 kg CO2e |
Compatible products
-
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18 CUS - Zack marker strip 0825059
-
B-STIFT - Marker pen 1051993
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG