Program / configuration memory - SD FLASH 32GB PLCNEXT MEMORY LIC
1151111

Program and configuration memory for storing the application programs, licenses, and other files in the file system of the PLC, plug-in, 32 GB.


Product Details




Product type Storage medium
Mounting position vertical
Application Program/configuration memory

Maximum power dissipation for nominal condition 0.165 W

Housing material Plastic

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C

Mounting position vertical

Item number 1151111
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRADZA
Product Key DRADZA
GTIN 4063151147570
Weight per Piece (including packing) 9.7 g
Weight per Piece (excluding packing) 9 g
Customs tariff number 85235190
Country of origin DE


ECLASS

ECLASS-9.0 27242212
ECLASS-10.0.1 27242212
ECLASS-11.0 27242212

ETIM

ETIM 8.0 EC000192

UNSPSC

UNSPSC 21.0 32101600

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

For storing application programs, the licenses, and other files in the file system of the PLC
Program and configuration memory