SPT MODULAR
   - 
  PCB terminal block
    
      1237697
      
      
    
  
      PCB terminal block, modular, Push-in spring-cage connection, 3.5 mm ... 15 mm pitch, rated current up to 125 A, rated voltage up to 1500 V depending on the selected spacer, rated cross-section of 1.5 mm2 ... 35 mm2, individual configuration
Product details
Compatible products
Your advantages
Reduce power losses: Electric strength up to 1,500 V
        More color options: every pole can be colored according to your wishes
        Just a single component for every device connection: combine different individual elements and create your tailor-made connection block
        The easy way to your customized item: The online configurator
        Technical data can easily be accessed online: QR code on every product