CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 26 - 14 | ||
| D | ||||
| 300 V | 10 A | 26 - 14 | ||
IECEE CB Scheme
Approval ID: NL-58817| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 17.5 A | |||
EAC
Approval ID: RU C-DE.BL08.B.00682cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| D | ||||
| 300 V | 10 A | |||
KEMA-KEUR
Approval ID: 71-102890| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 250 V | 17.5 A | 0.14 - 1.5 | |
| Only rigid conductors | 250 V | 17.5 A | 0.14 - 2.5 | |
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| D | ||||
| 300 V | 10 A | |||