cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Output | 600 V | 25 A | 20 - 10 | |
Input | 600 V | 50 A | 20 - 8 | |
C | ||||
Output | 600 V | 25 A | 20 - 10 | |
Input | 600 V | 50 A | 20 - 8 | |
F | ||||
Output | 1000 V | 25 A | 20 - 10 | |
Input | 1000 V | 50 A | 20 - 8 |