PT 2X10/9X4 - Potential collective terminal
3002369

cross section
connection method
Flow Pictogram
voltage Pictogram

Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, Line contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Load contact, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products