The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

CP 2,5/8 - Connector housing
3061108

Connector housing, nom. voltage: 500 V, nominal current: 10 A, connection method: Crimp connection, width: 41.2 mm, height: 30.5 mm, number of positions: 8, color: gray

Product details









Compatible products