PSD-S 50 OE LED GN - Optical element
1018264

Permanent light element, 16 V DC ... 26 V DC, green, LED

Product details









Your advantages

High light and color intensity
LED service life 100000 h
Low power consumption
Smooth exterior design
Degree of protection IP65