CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| upper level | 300 V | 20 A | 28 - 12 | |
| lower level | 300 V | 65 A | 24 - 6 | |
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| upper level | 300 V | 65 A | 24 - 6 | |
| lower level | 300 V | 65 A | 24 - 6 | |
| C | ||||
| upper level | 300 V | 65 A | 24 - 6 | |
| lower level | 300 V | 65 A | 24 - 6 | |
| D | ||||
| upper level | 600 V | 5 A | 24 - 6 | |
| lower level | 600 V | 5 A | 24 - 6 | |