STG 2-VBST 4
-
Connector housing
3070422
Connector housing, depth: 45 mm, width: 12.1 mm, height: 15.7 mm, number of positions: 2, color: black
Connector housing, depth: 45 mm, width: 12.1 mm, height: 15.7 mm, number of positions: 2, color: black