STG 10-VBST 4
-
Connector housing
0710976
Connector housing, depth: 45 mm, width: 61.3 mm, height: 14.7 mm, number of positions: 10, color: black
Connector housing, depth: 45 mm, width: 61.3 mm, height: 14.7 mm, number of positions: 10, color: black