The terminal is designed for use within an Inline station. The terminal can be used to operate standard I/O devices with serial interfaces on a bus system.
IB IL RS 232-PRO-PAC
-
Communication module
2878722
Inline, Communication module, Serial data transmission, interface: RS-232: 1; Communication via process data; transmission speed in the local bus: 500 kbps; degree of protection: IP20; Scope of supply: including Inline connectors and marking fields
Free download available.
Downloads
Product details
BV
Approval ID: 21595/C1 BVBSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDAcULus Listed
Approval ID: E140324cULus Listed
Approval ID: E199827Compatible products
Your advantages
One serial RS-232 input and output channel
Various protocols supported
Transmission speed can be set up to 38400 bps
Number of data bits, stop bits and parity can be set
4 kbyte receive buffer and 1 kbyte transmit buffer
Parameterization and data exchange via process data