UMK- EC56/25/EX -FRONT 2,5V/L
-
Termination board
2900115
Termination board, connection 1: Screw connection 25-position, connection 2: ELCO connector 1x 25-position (Pin strip type 8016 (EEx i protection), left)
Product details
Product type | Interface module |
Number of positions | 25 |
Nominal voltage UN | max. 30 V DC (Max. voltage between two intrinsically safe circuits: 60 V DC) |
Max. current carrying capacity per branch | 500 mA |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 9 mm |
Screw thread | M2,5 |
Number of positions | 25 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Controller level | |
Connection method | ELCO connector |
Coding | 1-1 |
Number of connections | 1 |
Number of positions | 25 |
Note | Pin strip type 8016 (EEx i protection), left |
Status display present | no |
Item dimensions | |
Width | 77 mm |
Height | 112.5 mm |
Depth | 52.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 60079-11 |
Mounting type | DIN rail mounting |
Assembly note | To separate intrinsically safe and non-intrinsically safe circuits, a gap of least 50 mm must be created between the connection points, e.g., by means of partition plates or spacing. |
Mounting position | any |
Assembly note | The coding pins of the ELCO plugs are coded by default in position 6. It is possible to change the coding of the pins without dismounting the module housing. |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2900115 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK2186 |
Product key | DK2186 |
GTIN | 4046356472258 |
Weight per piece (including packing) | 278.4 g |
Weight per piece (excluding packing) | 278.4 g |
Customs tariff number | 85366990 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121432 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG