Mark your control cabinet sustainably with our resource-saving marking materials.
The insert labels from the EMT/GP product group reduce the amount of plastic by using mineral fillers and optimizing the material layout. This specifically reduces plastic use and measurably improves the carbon footprint. You receive products that are just as reliable as before but have a much better environmental footprint. Reducing plastics makes an active contribution to reducing carbon emissions and supports environmentally conscious action.
The synthetic paper insert labels are ideal in combination with the sustainable KMK/GP marker carriers for marking cables and conductors in control cabinet building.
EMT (31X12,5)R/GP
-
Insert label
1803382
Insert label, Green Product, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: insert, Number of individual labels: 2000, text field height: 12.4 mm, text field width: 31 mm
Product details
Compatible products
Your advantages
The insert labels are ideal for marking cables and conductors in control cabinet building
Mark your control cabinet sustainably with the resource-saving insert labels from the EMT/GP product group.
By using mineral fillers, the insert labels from the EMT/GP product group ensure a targeted plastic reduction of ~ 40% compared to the conventional EMT product group in terms of base material and waste optimization
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.