The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

ST 4-FSI/C - Fuse modular terminal block
3036372

Fuse modular terminal block, fuse type: Blade, fuse type: C, nom. voltage: 400 V, nominal current: 30 A, connection method: Spring-cage connection, 1 level, Rated cross section: 4 mm2, cross section:  0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

Versions with LED for indicating that a fuse has blown
The ST 4-FSI/C fuse terminal block accommodates flat-type fuses in accordance with ISO/DIS 8820/DIN 72581-3 or the TCP .../DC32V thermal miniature circuit breaker as the fuse element