Systemic device circuit breakers

Reliable protection, easy handling
PTCB TM thermal-magnetic device circuit breakers in a hand

With an overall width of 8 mm, the PTCB TM thermal-magnetic device circuit breakers provide more space in the control cabinet. They are also ideal for higher currents. The capability of bridging to the CLIPLINE complete range makes it easier to set up applications. The integrated status signal contact keeps you informed of the switching state at all times. The current measuring plug provides transparency regarding utilization.

Advantages of the PTCB TM systemic device circuit breakers

  • More space in the control cabinet: protection and signaling in an overall width of just 8 mm
  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
  • Transparency regarding utilization and status with practical current monitoring and remote signaling
  • Easy handling from commissioning right through to maintenance due to clear functionality and switching state at all times

Best buddies: Supply, protect, monitor and connect with PTCB TM

Person with thermal-magnetic device protection in hand
People with power supply in their hands
People with PTCB ECM monitoring plug in hand
People with Terminal blocks from the CLIPLINE complete product line in their hands
People with Supply, Protect, Monitor and Connect icons on T-shirts
Person with thermal-magnetic device protection in hand

More space in the control cabinet
With a narrow overall width of just 8 mm, the PTCB TM device circuit breakers save a lot of space in the control cabinet. They achieve space savings of up to 65% compared to conventional MCBs. Despite their compact size, they still ensure comprehensive protection and integrated signaling. This makes them one of the narrowest devices on the market with this function.

People with power supply in their hands

Optimum combination for supply and protection
The thermal-magnetic tripping characteristic of the PTCB TM is ideal for high startup currents. In combination with the QUINT POWER power supply, the device circuit breakers ensure high system availability. With SFB technology and static and dynamic boosts, the power supply can deliver up to six times the nominal current for short periods. This ensures that loads are reliably started and secured at the same time.

People with PTCB ECM monitoring plug in hand

Transparency regarding system utilization
The plug-in thermal-magnetic circuit breakers indicate the current switching state at all times directly on the device or via remote signaling as an individual or group signal. The additionally alignable current monitoring informs you about the current load status – including the adjustable signaling threshold.

People with Terminal blocks from the CLIPLINE complete product line in their hands

Simple application setup
The PTCB TM device circuit breakers can be bridged to the CLIPLINE complete terminal block range, enabling intuitive and systemic integration. The PTCB TM enables potential distribution and device protection to be combined in a fast, space-saving manner. This significantly simplifies application setup, saves time, and also reduces wiring effort.

People with Supply, Protect, Monitor and Connect icons on T-shirts

Systemic compact protection solution
Together with the QUINT POWER power supplies and the plug-in PTCB TM thermomagnetic device circuit breakers, a supply solution is created that leaves nothing to be desired. The circuit breakers, which are just 8 mm wide, are characterized by reliable protection and a clear switching status. The device circuit breakers can be easily integrated into the COMPLETE line terminal block range. This enables maximum flexibility and reliable protection in the control cabinet.

Supply, protect, monitor, and connect The compact device circuit breakers can be ideally combined to form a system that provides reliable and installation-friendly protection for your application.

Interactive image map: The complete system consisting of power supply, device circuit breakers, monitoring module, and terminal blocks
Supply
The extensive portfolio of power supplies is an ideal basis for every application.
Power supplies
Connect
To set up the potential distribution of the device circuit breakers, use the extensive selection of terminal blocks and accessories from the CLIPLINE complete range.
Terminal blocks
Protect
The PTCB TM thermal-magnetic device circuit breakers form the basis for a system that optimally supplies the application and protects the loads.
Thermal-magnetic device circuit breakers
Monitor
The PTCB ECM monitors the load status of the entire system.
Reliable protection, easy handling
Systemic device circuit breakers

Find out how the systemic PTCB TM device circuit breakers form a perfect symbiosis of supply, protection, monitoring, and connection.

Open brochure
“Systemic device circuit breakers” brochure

The compact PTCB TM device circuit breakers

Interactive image map: Compact PTCB TM thermal-magnetic device circuit breaker
Clear switch position
The position of the tilting lever clearly indicates the status of the circuit breaker, even when de-energized.
Standardized bridge shafts
The bridge shafts are used for simple distribution of potentials. Use the standard accessories from the CLIPLINE complete portfolio here. In addition to the bridge material, various service plugs and pick-off plugs can also be used.
Narrow protective plugs
The narrow width of the circuit breakers saves space in the control cabinet. Because the circuit breakers can be plugged in, they can be easily replaced and the nominal currents adjusted
PTCB ECM – Electronic Current Monitoring
The PTCB ECM monitoring module measures the total current of the system. This enables excess loads and deviations to be detected early on site or remotely.
Simple signaling
Potential-free signaling contacts indicate the status of the individual circuit breakers. Setting up interconnection as a collective signal is simple and failsafe with standard bridges.
PTCB TM device circuit breaker installed in a control cabinet

Resilient, thermal-magnetic protection

Thermal-magnetic circuit breakers feature a high breaking capacity and durability. They are immune to current peaks and electromagnetic influences. With no dependence on software or firmware, they are ideal for demanding applications where the focus is on system availability. Our portfolio includes two characteristic curve versions with current ranges from 0.5 to 16 A for maximum flexibility.