VS-15-GC-ST/ST
-
D-SUB gender changer
1652677
D-SUB contact insert, shell size 2, with 15 signal contacts, type of contact pin, gender changer, fixing with 4-40 UNC thread
Product details
Product type | Contact insert |
Type | D-SUB |
Sensor type | Universal |
Number of positions | 15 |
Type | Male/Male |
Shielded | no |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Rated voltage (III/3) | 125 V |
Rated surge voltage | 1 kV |
Rated current | 5 A |
Transmission medium | Copper |
Connection method | Gender changer |
Width | 12.55 mm |
Height | 39.3 mm |
Length | 17.66 mm |
Flammability rating according to UL 94 | V0 |
Housing material | Stainless steel |
Contact material | Copper alloy |
Contact surface material | Hard gold-plated over nickel |
Contact carrier material | Polyester GF |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -55 °C ... 125 °C |
Mounting type | Threads |
Item number | 1652677 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ABNCAA |
Product key | ABNCAA |
Catalog page | Page 213 (C-2-2013) |
GTIN | 4017918952815 |
Weight per piece (including packing) | 11.3 g |
Weight per piece (excluding packing) | 11.3 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG