VS-08-RJ45-5-Q/IP20-EC
   - 
  RJ45 connector
    
      1417401
      
      
    
  
      RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Insulation displacement connection, connection cross section: AWG 26- 23, cable outlet: straight, color: black, Ethernet
Product details
Compatible products
Your advantages
Easy and time-saving assembly with IDC fast connection technology
        Can be used internationally due to EAC, UL 1863, and CAN/CSA C22.2
        Ideal companion for servicing or repairs in the field: no special tools required for mounting