CUC-V14-C1ZNI-S/R4IV8 - RJ45 connector
1464014

connection method

RJ45 connector, degree of protection: IP65/IP67, number of positions: 2, CAT5 (IEC 11801:2002), material: Metal, connection method: IDC fast connection, cable outlet: straight, VARAN

Product details









Compatible products


Your advantages

Push-pull ADVANCE connector
Locking system to prevent inadvertent release
Protected data transmission thanks to 360° shielding concept
Highest ESD and EMC resistance for reliable transmission