NBC-M12MSD-M12MRD-PN/.../... - Network cable
1408625

Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, Variable cable type, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP67, on Plug angled M12 / IP67, cable length: Free input (0.2 m ... 100.0 m)

Product details









Compatible products