UM-D37M/DS/FU/LED/AID4/C300/R
-
Termination board
2905134
VARIOFACE module intended for use with Honeywell Experion C300 16-channel analog input cards. Channels 13.....16 feature differential inputs.
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 37 |
No. of channels | 16 |
Nominal voltage UN | 24 V DC |
Max. current carrying capacity per branch | 500 mA (fuse limited) |
Supported controller HONEYWELL Experion PKS C300/C-Series | |
Suitable I/O card | TAIX01 (non-redundant) |
TAIX11 (redundant) | |
TAIX51 (non-redundant) | |
TAIX61 (redundant) | |
TAIN01 (non-redundant) | |
TAIN11 (redundant) | |
Supported controller HONEYWELL Experion LX Series 8 | |
Suitable I/O card | 8X-TAIXA1 |
8X-TAIXB1 |
Field level | |
Connection method | Screw connection with disconnect knife |
Stripping length | 8 mm |
Screw thread | M 3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | D-SUB pin strip |
Number of connections | 1 |
Number of positions | 37 |
Status display | no |
Status display present | yes, if the fuse fails |
Item dimensions | |
Width | 124 mm |
Height | 142.3 mm |
Depth | 79 mm |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 75 °C |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
General | Standard or halogen-free cables |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2905134 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK218H |
Product key | DK218H |
GTIN | 4046356959056 |
Weight per piece (including packing) | 423.4 g |
Weight per piece (excluding packing) | 423.4 g |
Customs tariff number | 85371098 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 81af5fb8-db53-41ae-abf2-7d4dc1d6f845 |
Compatible products
-
CABLE-D37SUB/B/B/ 100/KONFEK/S - Cable 2305509
-
CABLE-D37SUB/B/B/ 200/KONFEK/S - Cable 2305512
-
CABLE-D37SUB/B/B/ 300/KONFEK/S - Cable 2305525
-
CABLE-D37SUB/B/B/ 400/KONFEK/S - Cable 2900759
-
CABLE-D37SUB/B/B/ 600/KONFEK/S - Cable 2900760
-
CABLE-D37SUB/B/B/ 800/KONFEK/S - Cable 2900761
-
CABLE-D37SUB/B/B/1000/KONFEK/S - Cable 2900762
-
CABLE-D37SUB/B/B/1500/KONFEK/S - Cable 2900763
-
CABLE-D37SUB/B/B/2000/KONFEK/S - Cable 2900764
-
CABLE-D37SUB/B/B/2500/KONFEK/S - Cable 2902074
-
CABLE-D37SUB/B/B/3000/KONFEK/S - Cable 2902075
-
CABLE-D37SUB/B/B/3500/KONFEK/S - Cable 2902076
-
CABLE-D37SUB/B/B/4000/KONFEK/S - Cable 2902077
-
CABLE-D37SUB/B/B/HF/S/ 1,0M - Cable 2908516
-
CABLE-D37SUB/B/B/HF/S/ 2,0M - Cable 2908517
-
CABLE-D37SUB/B/B/HF/S/ 3,0M - Cable 2908518
-
CABLE-D37SUB/B/B/HF/S/10,0M - Cable 2908522
-
CABLE-D37SUB/B/B/HF/S/15,0M - Cable 2908523
-
CABLE-D37SUB/B/B/HF/S/20,0M - Cable 2908525
-
CABLE-D37SUB/B/B/HF/S/25,0M - Cable 2908526
-
CABLE-D37SUB-B-B-HF-S/... - Cable 1075563
-
FUSE/TE5/500MA/F-10PCS - Fuse set 2905276
Your advantages
These VARIOFACE modules are used in combination with the relevant front adapters
UM-PRO housing
DIN rail mounting, includes grounding foot
LED blown fusing indication
Per channel shield connection
Per channel disconnects with test points
Per channel pluggable 500 mA fusing
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG