The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

UTTB 2,5-2DIO/O-UL/O-UR - Component terminal block
3046689

Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nominal current: 0.5 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Design width of just 5.2 mm