CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 7 A | 28 - 18 | ||
| C | ||||
| 300 V | 7 A | 28 - 18 | ||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 7 A | 28 - 18 | ||
| C | ||||
| 300 V | 7 A | 28 - 18 | ||