cUL Recognized
Approval ID: E153698-20090723| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 48 V | 5 A | 20 | ||
UL Recognized
Approval ID: E153698-20090723| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 48 V | 5 A | 20 | ||