HC-26P1N8A80AD - Cable connector
1623265

connection method

Cable connector, application: Signal, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, shielded: yes, cable diameter range: 13.5 mm ... 14.5 mm, number of positions: 26, connection method: Crimp connection, series: HC

Product details







Compatible products