The bus coupler is intended for use within a Modbus/TCP network. The bus coupler creates the link to the Axioline P I/O system and the industrial I/O signals connected to it. Up to 22 Axioline P I/O modules can be connected to the bus coupler.
AXL P BK ETH
-
Bus coupler
1213488
Axioline P, Bus coupler, Modbus/TCP, RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and connectors
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
IECEx
Approval ID: IECEx IBE 18.0023XCCC
Approval ID: 2021122310114877cUL Listed
Approval ID: E196811UL Listed
Approval ID: E196811ATEX
Approval ID: IBExU 18 ATEX B018 XcULus Listed
Approval ID: E196811Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
Transmission speed of 100 Mbps
Web-based management
Firmware can be updated through Web-based manager
Configuring the connected Axioline P I/O modules via web-based management
Hot-swappable
Bus coupler redundancy available with a second AXL P BK ETH
Redundancy manager function block library available in PLCnext Engineer
High temperature operating range