The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

RT 8 - Bolt connection terminal block
3049042

Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The special clamping nuts can be actuated with a normal screwdriver
Easy bridging and potential distribution using the patented plug-in bridges from the CLIPLINE complete system
Quick and easy connection with fold-up hinged covers which hold the clamping nuts captive. With the covers folded open, the bolt is free to accept the cable lugs
After closing and engaging the covers, the clamping nut automatically aligns with the threaded bolt and can be tightened easily.
The screws are secured against loosening by captive spring-loaded spacers
Large-surface labeling options in the terminal center and above the terminal points
The use of the switching lock effectively prevents unintentional switching
The hinged cover cover the live metal parts including the insulated cable lugs in the clamping area so that they are touch proof
Testing with the standardized test adapters and test plugs of the CLIPLINE complete system
Tested for railway applications