FBP-3F/14 4U AUX
-
Blind plug
1029339
Blind plug, nom. voltage: 250 V, nominal current: 24 A, number of positions: 14, Rated cross section: 6 mm2, color: gray
Blind plug, nom. voltage: 250 V, nominal current: 24 A, number of positions: 14, Rated cross section: 6 mm2, color: gray