VAL-MS-BE-PCB-FM
-
Surge protection base-element
1035864
Single-channel base element for surge protective devices VAL-MS series type I and type II, for isolated and grounded voltage systems up to 1500 V DC and 690 V AC, for space-saving PCB installation, with integrated remote indication contact
Product details
Product type | Base element |
Product family | VALVETRAB MS |
IEC test classification | I / II |
EN type | T1 / T2 |
Distance between live and grounded parts | 16 mm |
Installation location | Indoor |
Accessibility | Accessible |
Insulation characteristics | |
Overvoltage category | III (with AC) |
II (DC) | |
Pollution degree | 2 |
Indicator/remote signaling | |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 30 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1 A AC |
1 A DC |
Dimensional drawing |
|
Width | 20 mm |
Height | 88 mm |
Depth | 53 mm (Without pin length) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR 20% GF |
Material group | I |
Housing material | PA 6.6-FR 20 % GF |
Maximum continuous voltage UC | 760 V AC |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Lightning surge current Iimp (10/350) μs | 12.5 kA |
Max. backup fuse with branch wiring | 250 A (gG) |
Protective circuit DC voltage side (DC) | |
Maximum discharge current Imax (8/20) µs | 40 kA |
Recommended backup fuse maximum | 250 A (gG) |
Max. backup fuse with branch wiring | 250 A (gG) |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum continuous operating voltage UCPV | 800 V DC |
Short-circuit current rating ISCPV | 6000 A (DC) |
Additional technical data | |
Short-circuit current rating ISCCR | 25 kA (with AC) |
Maximum discharge current Imax (8/20) µs | 40 kA |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 5000 m (Basic insulation) |
3000 m () | |
Permissible humidity (operation) | 5 % ... 95 % |
Permissible humidity (storage/transport) | 5 % ... 95 % |
Shock (operation) | 15g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 2g (10 Hz ... 500 Hz/2.5 h/XYZ) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Standards/specifications | EN 50539-11 |
Note | 2013 |
Mounting type | PCB mounting |
Item number | 1035864 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | CL1321 |
Product key | CL1321 |
Catalog page | Page 81 (C-4-2019) |
GTIN | 4055626542430 |
Weight per piece (including packing) | 39.77 g |
Weight per piece (excluding packing) | 32 g |
Customs tariff number | 85363010 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27171292 |
ETIM
ETIM 9.0 | EC002496 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
With floating remote indication contact
Coding when protective plug is inserted for the first time
Single/multi-position design for accommodating protective plugs
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG