PRC series plastic circular connectors

Supply devices quickly and reliably
PRC series plastic circular connectors

The PRC series power connector range offers a compact, weatherproof and UV resistant solution for indoor and outdoor power applications from the device to the field. They are ideal for distributing power in harsh environments.

PRC series- Plastic circular connectors for power

Inverted connectors

Inverted connectors

Inverted circular connectors from the PRC series enable reliable cable-to-cable connections in building, industrial, and outdoor applications. Thanks to weatherproof materials and the high degree of protection of up to IP69K, the connectors transmit high currents, even in demanding ambient conditions.

Angled connectors

Angled connectors

Three different angles and a modular system provide greater flexibility during installation. Assembly is via 3- or 5-pos. screw connection heads with pin or socket contact.

Assembled cable assemblies

Assembled cable assemblies

PRC series plastic circular connectors are now also available as assembled connection solutions. The pre-assembled connectors and cables are suitable for indoor and outdoor use, and enable fast system startup since no on-site assembly is required.

Pluggable power distributors

Pluggable power distributors

Pluggable power distributors reliably supply devices with power in indoor and outdoor applications. The distributor boxes are pre-assembled and enable easy and time-saving installation with PRC series connectors.