Connect-Set-Start

Introducing our latest and most intuitive speed starter in a whole new device class between motor starters and frequency converters. The CONTACTRON speed starter is a compact solution that provides all the functions necessary for different speeds, soft start, and safe stopping with the Safe Torque Off (STO) function.
Contactron Speed Starter

The safe, simple, and efficient operation of three-phase asynchronous motors is an important objective in a variety of applications. The CONTACTRON speed starter features simple operation with various speeds ranging from normal, creeping speed, and soft start, as well as energy efficiency and ramping functions.

Your advantages

  • Quick installation and startup of speed starters with easy wiring and intuitive operating concept
  • Safe shutdown with the integrated Safe Torque Off (STO) function
  • Space savings in the control cabinet through the compact design with an overall width starting at just 35 mm
  • Cost-effective solution with all functions necessary for various speeds and soft start.
PXR
CONTACTRON speed starter digital demo

The easy and intuitive speed starter concept offers all of the basic function of CONTACTRON motor starters - starting, reversing, overload protection, and safe shutdown - while also adding speed control, full-torque ramp, and efficiency-enhancing capabilities.

Launch demo
CONTACTRON speed starter digital demo
SPEED STARTERS WITH INTUITIVE OPERATION
CONTACTRON Speed Starters

The Speed Starter is the device class between motor starters and frequency converters with a particularly intuitive operation. This compact solution provides all of the functions necessary for various speeds, soft start, and safe stopping with the Safe Torque Off function.

Download brochure
Contactron speed starter