Support bracket, depth: 46.8 mm, width: 12.2 mm, height: 81.9 mm, color: red
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
NEOZED special spring, for using fuse inserts D 01, in threaded caps D 02, for 2 A ... 16 A
End bracket, material: PA, mounting type: NS 35/7,5, NS 35/15, color: blue
Cover for cable duct, white, width: 30 mm, length: 2000 mm
Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, width: 2 mm, height: 52 mm, number of positions: 1, color: blue
DIN rail, unperforated, similar to EN 60715, material: Copper, uncoated, G profile, color: copper-colored
Neutral busbar, material: Copper, tin-plated, color: silver-colored
Angled brackets, mounting type: screws
Cover profile for covering terminal strips, snaps onto cover profile carrier APT-ME or end clamp APH-ME. A cover profile carrier is to be positioned at the ends and at intervals of around 40 cm. Length as per customer requirement.
DIN rail adapter, width: 8 mm, height: 10.85 mm