Double hinged carrier, for mounting two NS 35/7.5 DIN rails above each other. If the top DIN rail is used as a grounding busbar, an additional PE conductor connection must be established to the lower rail. They are delivered in pairs
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
UKT-NS 35 PAAR
- Double-rail carrier
UKT-NS 35 PAAR
- Double-rail carrier
1201565
BG/F 1 VPE 300
- Double-rail carrier
BG/F 1 VPE 300
- Double-rail carrier
1200029
Double-rail carrier, material: Steel, mounting type: screws
SWS
- Mounting bracket
SWS
- Mounting bracket
0210421
Support bracket, as end support for the 70 - 240 mm2 terminal blocks, with two M6 screws and nuts, is screwed to the DIN rail at 2 positions.
AB-PTI 16-NLS-FE
- Support bracket
AB-PTI 16-NLS-FE
- Support bracket
1030141
Support bracket, depth: 46.8 mm, width: 12.2 mm, height: 81.9 mm, color: black/yellow