Cable binders for quick and secure bundling, standard version
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 29 mm, Total length: 25 m
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 25 mm, height: 25 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 30 mm, height: 60 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 25 mm, height: 40 mm, length: 2000 mm
Spiral hose, for easy bundling and guiding of cables and conductors, offers protection against slight mechanical strain
Cable binders for quick and permanent fastening, UV-resistant and weatherproof (ISO 4892_QUV-B 600 h)
Cable binder base, for cable binders up to 6 mm wide, self-adhesive (rubber) and screwable, 4.8 mm fixing hole, 4-sided cable binder feed-through
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 10 mm, Total length: 50 m
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 40 mm, height: 100 mm, length: 2000 mm