WP-PA HF-HB 34,5 BK
-
Protective hose
3240843
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 29 mm, Total length: 25 m