Cable binder base, for cable binders up to 4 mm wide, self-adhesive (rubber) and screwable, 4 mm fixing hole, 4-sided cable binder feed-through
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland made from PP with metric thread, IP65 protection
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 80 mm, height: 100 mm, length: 2000 mm
Cable binders for quick and secure bundling, standard version
Protective hose, material: PA, UV-resistant: yes, flexible, degree of protection: IP40, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 29 mm, Total length: 10 m
Spiral hose, for easy bundling and guiding of cables and conductors, offers protection against slight mechanical strain
Cable gland, metric thread, IP66 protection, with strain relief
Cable binders, made from rust-free stainless steel (AISI 316), suitable for the harshest of ambient conditions (for example, salt water), with ball lock, for quick and secure bundling and fastening
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 25 mm
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 100 mm, height: 80 mm, length: 2000 mm