WP-PA HF-HB 13,0 BK
-
Protective hose
3240839
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 10 mm, Total length: 50 m
Product details
Notes on operation | Protective hose length is measured stretched out; length tolerance ±5% |
Product type | Protective hose |
Tensile strength GRP | 100 N |
External dimensions | |
Outside diameter | 13 mm |
Internal dimensions | |
Internal diameter | 10 mm |
Material | PA 6 |
Flammability rating according to UL 94 | HB |
Components | free from silicone, halogen, and cadmium |
Bending radius, dynamic | 45 mm |
Bending radius, static | 20 mm |
Tensile strength | 100 N |
Halogen-free | yes |
Ambient conditions | |
Degree of protection | IP68 |
IP69K | |
Ambient temperature (operation) | -25 °C ... 120 °C |
Resistance to UV radiation | yes |
Short-term temperature | 120 °C |
Item number | 3240839 |
Packing unit | 50 m |
Minimum order quantity | 50 m |
Sales key | AF7DSA |
Product key | AF7DSA |
Catalog page | Page 585 (C-3-2019) |
GTIN | 4046356736558 |
Weight per piece (including packing) | 1’450.5 g |
Weight per piece (excluding packing) | 1’450.5 g |
Customs tariff number | 39173200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27430304 |
ETIM
ETIM 9.0 | EC001177 |
UNSPSC
UNSPSC 21.0 | 40141700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
WP-EC TPE HF 13,0 BK - Transition sleeve from hose to cable 3240975
-
WP-SC PA HF 13,0 BK - Cable protection end sleeve 3240982
-
WP-G HF IP66 PG9 BK - Protective hose screw connection 3240889
-
WP-G HF IP66 M12 BK - Protective hose screw connection 3240896
-
WP-G HF IP69K PG9 BK - Protective hose screw connection 3240875
-
WP-G HF IP69K M12 BK - Protective hose screw connection 3240882
-
WP-GA HF IP66 PG9 BK - Protective hose screw connection 3240917
-
WP-GA HF IP66 M12 BK - Protective hose screw connection 3240924
-
WP-GA HF IP69K PG9 BK - Protective hose screw connection 3240903
-
WP-GA HF IP69K M12 BK - Protective hose screw connection 3240910
-
WP-GR HF IP66 PG9 BK - Protective hose screw connection 3240945
-
WP-GR HF IP69K PG9 BK - Protective hose screw connection 3240931
-
WP-BASE C PA HF 13,0 BK - Hose holder with cover 3240959
-
WP-BASE HF 13 - Hose clamp 3240966
-
WP-GA HF IP66 M16 BK - Protective hose screw connection 3240925
-
WP-GR HF IP66 M16 BK - Protective hose screw connection 3240953
-
WP-GR HF IP69K M16 BK - Protective hose screw connection 3240939
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen