Counter nut, for threads M32, color: black
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland, metric thread, IP68/69k protection, straight
Cable gland, metric thread, IP66 protection, angled
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 25 mm, height: 80 mm, length: 2000 mm
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 18.5 mm
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 16 mm
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 80 mm, height: 80 mm, length: 2000 mm
Corrugated pipe adapter, with internal thread, for connecting corrugated pipes to HEAVYCON EVO M40 plastic cable glands or ADVANCE M40 plastic housings, straight, black, IP66.
Protective hose, material: PVC, filament: PVC sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inside diameter: 7 mm, Total length: 10 m
Cable gland made from brass with Pg thread, IP40 protection