Cable gland, Pg thread, IP68/69k protection, straight
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable binders for quick and secure bundling, standard version
Counter nut, for threads Pg21, color: silver-colored
Cable gland, Pg thread, IP68/69k protection, angled
Cable gland, Pg thread, IP66 protection, angled
Counter nut, for threads Pg11, color: gray
Protective hose, material: PVC, filament: PVC sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inside diameter: 10 mm, Total length: 10 m
Cable binders for quick and secure bundling, standard version
Cable gland made from PP with metric thread, IP65 protection
Cable gland, Pg thread, IP66 protection, angled