Screwable fixing bands 9 x 160 - 180
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 100 mm, height: 60 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 100 mm, height: 60 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 80 mm, height: 25 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 80 mm, height: 25 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 120 mm, height: 60 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 120 mm, height: 60 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 30 mm, height: 80 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 80 mm, height: 40 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 25 mm, height: 40 mm, length: 2000 mm