WP-SPIRAL PVC C 10
-
Protective hose
3240849
Protective hose, material: PVC, filament: PVC sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inside diameter: 7 mm, Total length: 10 m