VAL-US-277/40/4+0-FM

VAL-US-277/40/4+0-FM

The VAL-US series is a UL Listed series of pluggable surge protection devices that utilize high-capacity varistors to provide high-quality protection. These devices offer status indication contacts for remote monitoring, as well as hot-swappable plugs with integrated visual status indication for easy maintenance and replacement. Our VAL-US series offers a complete portfolio of configurations for U.S. power systems.

PXR
VAL-US product visualization

View our photorealistic VAL-US products with full interactive 360°-control. For a more immersive experience: On desktop, scan the QR code, or using a compatible mobile device, tap 'View in my space' icon.

View in 3D
VAL-US product visualization

The benefit of Open Type

As UL Open Type 1 Listed devices, these products integrate easily into new and existing systems and applications. UL recently added the “Open Type” description to complement traditional hard-wired SPDs.

An Open Type rating allows DIN rail-mounted surge protection to be UL Listed as delivered with field wiring terminals. Implementation of these high-performance surge protection devices is easier than ever for panel builders and OEMs, and can be accomplished without any additional safety evaluations.

Main features:

  • UL Open Type 1 Listed for easy integration into new and existing applications
  • Available for all standard U.S. power configurations
  • Robust protection up to 80 kA per mode
  • 200 kA short-circuit current rating
  • Remote and visual status indication to easily monitor your system’s health
  • Keyed plugs and bases to ensure correct placement
  • Testable with CHECKMASTER 2
Where to install SPD types 1-2-3 in accordance with UL 1449

Where to install SPD types 1-2-3 in accordance with UL 1449

Type 1, 2, and 3 surge protective devices (SPDs) are UL Listed SPDs that can be installed as standalone suppressors within their specified application locations. This paper explains where to install each type.